REDE & Microchip dsPIC33CH Curiosity Development Board
Win a Microchip dsPIC33CH Curiosity Development Board (DM330028-2) from REDE and if you don’t win, receive a 20% off voucher, plus free shipping for one of these boards.
The dsPIC33CH Curiosity Development Board (DM330028-2) is intended as a cost-effective development and demonstration platform for the entire dsPIC33CH family of dual core high performance digital signal controllers. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore the dsPIC33CH dual core family.
Microchip’s dsPIC33CH family of digital signal controllers (DSCs) feature dual 90 & 100 MIPS 16-bit dsPIC® DSC cores with integrated DSP and enhanced on-chip peripherals. These DSCs enable the design of high-performance, precision motor control systems that are more energy efficient, quieter in operation and provide extended motor life. They can be used to control BLDC, PMSM, ACIM, SR and stepper motors. These DSCs enable the design of switched mode power supplies such as AC/DC, DC/DC, UPS and PFC, providing high-precision digital control of Buck, Boost, Fly-Back, Half-Bridge, Full-Bridge, LLC and other power circuits to reach the highest possible energy efficiency. These devices are also ideal for many high-performance general-purpose and robust applications and have many features that help simplify functional safety certifications for ASIL-B and ASIL-C focused applications.