Softei & Microchip PIC32CM JH01 Curiosity Pro Development Board
Win a Microchip PIC32CM JH01 Curiosity Pro Development Board (EV81X90A) from Softei and if you don’t win, receive a 15% off coupon for this board, plus free shipping.
The PIC32CM JH01 Curiosity Pro Evaluation Kit is ideal for evaluating and prototyping with the 5V PIC32CM JH01 ARM® Cortex®-M0+ based microcontroller (MCU).
PIC32CM JH MCU is the industry’s first MCU-based on the Arm Cortex-M0+ architecture with AUTOSAR support, Memory-Built-In Self-Test (MBIST) and secure boot.
The PIC32CM JH is compatible with AUTOSAR, an open software architecture, providing suppliers with the ability to change to lower-level hardware but keep the original application code, making it easier to migrate between different designs. AUTOSAR-ready is designed to streamline the development process and reduce overall costs. When using AUTOSAR, Microchip offers ASIL B microcontroller abstraction layers (MCALs) for functional safety applications — providing the lower-level hardware interface to the MCU.
Additionally, it features the peripheral touch controller (PTC) with Driven Shield+ as well as analog including ADC, DAC, and Analog Comparators.
The kit has an Arduino Uno connector and extension headers to expand the development. It includes an on-board Embedded Debugger, eliminating the need for external tools to program or debug. The kit also has a Security Element (TA100) to further extend the security functionality of the MCU.
These devices are supported by the MPLAB® development ecosystem, which includes MPLAB X Integrated Development Environment (IDE), the MPLAB XC32 Compiler and our free-to-use MPLAB Harmony embedded software development framework.
The PIC32CM JH01 Curiosity Pro evaluation kit contains the Microchip Embedded Debugger (EDBG) for on-board debugging. The EDBG is a composite USB device of the following three interfaces:
- Debugger
- Virtual COM Port
- Data Gateway Interface (DGI)