Svet Elektronik & Microchip MPLAB Snap In-Circuit Debugger
Win a Microchip MPLAB® Snap In-Circuit Debugger (PG164100) from Svet Elektronik and if you don’t win, receive a 15% off coupon for this debugger, plus free shipping.
The MPLAB Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later.
MPLAB X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of our microcontrollers and digital signal controllers.
The MPLAB Snap can be connected to a computer using a High-Speed USB 2.0 interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). It has all the speed and features entry-level users need to quickly debug their prototype.
With a powerful 32-bit 300MHz SAME70 MCU for quicker debug iterations, the MPLAB Snap programs fast. Along with a wide target voltage, the MPLAB Snap supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug with streaming data gateway, while being backward compatible for demo boards, headers and target systems using 2-wire JTAG and ICSP.