Make low-power innovation possible with increased thermal headroom by leveraging our PolarFire FPGAs. Build your next product with increased compute capability, while solving key power design challenges.

Our FPGAs and SoC FPGAs consume up to 50% lower total power than competitive FPGAs. Our nonvolatile process delivers FPGA families that are live at power-up, with minimal in-rush current, zero configuration current and significantly lower leakage than SRAM-based alternatives. 

  • Lowest static power
  • Significantly lower transceiver power
  • Fanless enclosures with small/no heat sink
  • Increased thermal headroom for more compute capability 

Say Hello to PolarFire FPGAs and SoCs.


Win a Hello FPGA Kit!

Win a Hello FPGA Kit! Register below for your chance to win one of these kits. Click Here for terms and conditions.

Highlights

  • Using high-precision architectures enables superior DC performance, regardless of operating conditions
  • Low noise and additional EMI filtering on the inputs provide additional protection in electrically noisy environments
  • Small packages, such as leadless DFNs, are ideal for space-constrained designs
  • A wide operating temperature range of –40°C to +125°C provides a robust solution even at extreme temperatures

Microchip Instrumentation Amplifier with mCAL Technology

The MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design demonstrates the performance of Microchip's MCP6N11 instrumentation amplifier (INA) and a traditional three op amp INA using Microchip's MCP6V26 and MCP6V27 auto-zeroed op amps. The input signal comes from an RTD temperature sensor in a Wheatstone bridge. Real world interference is added to the bridge's output, to provide realistic performance comparisons. Data is gathered and displayed on a PC, for ease of use. The USB PIC® microcontroller and included Graphical User Interface (GUI) provides the means to configure the board and collect sample data.

Instrumentation Amplifiers