The MPLAB® ICD 5 is designed to build on the strengths of our mid-range debugger and offers instrumented trace (ARM SWO) capabilities, along with additional features typically found only in higher-priced products. With support for all PIC®, dsPIC®, SAM, and AVR® devices, our latest product provides comprehensive support for a wide range of devices.
Key Features:
- Ease of connection to PC using USB Type-C cable interface
- Fast Ethernet with PoE+ provides greater flexibility and convenience to power up the tool
- High-Speed USB 2.0 interface
- Ethernet connectivity for programming and debugging enables remote development
- Power Monitoring with Data Visualizer allows for optimizing the
power consumption of a design - Instrumented Trace (ARM SWO) capabilities