The MPLAB® PICkit™ 5 in-circuit debugger/programmer is a powerful tool that provides quick prototyping and production-ready programming for all Microchip devices. This versatile device is equipped with a range of features that make it the perfect companion for your programming needs. With the MPLAB Programmer-to-Go (PTG) mobile app, you can connect to the tool from your smartphone via Bluetooth® and select from one of multiple saved .ptg files on the installed SD™ card to program.
Key Features:
- Connect wirelessly from your smartphone via Bluetooth®
- Select from multiple saved program images on the SD Card
- Option to be self-powered from the target (2.7V to 5V)
- USB Type-C® connector and cable
- Supports JTAG, SWD, UART VCP
- No external power needed when the device is powered by high-speed USB 2.0
- Adapter board allows use of standard connectors for JTAG, SWD, ICSP, and AVR Protocols
- Features and performance at a fraction of the cost of comparable debuggers/programmers