Microchip's SyncServer® S6xx Series NTP Server / Network Time Server family provides accurate and reliable time and synchronization services, with unprecedented flexibility. The SyncServer S600 GPS/GNSS, Stratum 1 network time server also includes the security-hardened NTP Reflector™ Technology, which is a real-time, hardware-based NTP packet identification and time stamping engine.

SyncServer Family Highlights

  • Ultra-high bandwidth NTP time server
  • Stratum 1 operations via GNSS satellites
  • Built-in DoS detection and protection
  • Security-hardened NTP Reflector with firewall protection
  • Exceptional time accuracy to UTC
  • Extended environmental specifications
  • TACACS+, RADIUS, LDAP, X.509 certificates and more
  • Rubidium Atomic Clock or OCXO oscillator upgrades
 

Microchip Instrumentation Amplifier with mCAL Technology

The MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design demonstrates the performance of Microchip's MCP6N11 instrumentation amplifier (INA) and a traditional three op amp INA using Microchip's MCP6V26 and MCP6V27 auto-zeroed op amps. The input signal comes from an RTD temperature sensor in a Wheatstone bridge. Real world interference is added to the bridge's output, to provide realistic performance comparisons. Data is gathered and displayed on a PC, for ease of use. The USB PIC® microcontroller and included Graphical User Interface (GUI) provides the means to configure the board and collect sample data.

SyncServer S600
SyncServer S650

 
High Performance, Enhanced Security Network Time Server
 
  • Ultra-High Bandwidth NTP Servers
  • Four standard GbE ports all with patented hardware time stamping
  • 360,000 time stamps per second
  • Web-based management with high-security cipher suite
  • PTP Grandmaster and input options
  • Two 10 GbE SFP+ ports option 
  • MiFID II ready
  • DISA/DoDIN approved product
GPS Referenced Time & Frequency Clock
 
  • All features of the S600, plus
  • Modular timing architecture with unique and innovative FlexPort™ technology
  • Most popular timing signal inputs/outputs are standard in the base timing I/O module (IRIG B, 10 MHz, 1 PPS, etc.)
    Additional timecode I/O including IRIG A/B/C37/E/G/NASA/2137/XR3 available
  • FlexPort timing technology efficiently and cost-effectively adds innovative "any signal, any connector" technology, eliminating the wasted space inherent with legacy style fixed-signal modules/BNCs
 
 

 
 

Where to Buy

If you have any questions or would like to buy a Microchip SyncServer, please contact:
 
Microsemi Frequency and Time GmbH
Altlaufstrasse 42
Hoehenkirchen-Siegertsbrunn, 85635
Germany
Phone :+49 8102 89615 14
Fax :+49 8102 89615 28
Email: [email protected]
 

Instrumentation Amplifiers