Designed to simplify development and speed up time to market, our family of Wi-Fi SoCs and modules provide exceptional performance, robust Wi-Fi connectivity and advanced security for IoT systems and other connected applications.
These solutions feature the PIC32MZ-W1, a high-performance, 200 MHz MCU that integrates industry-leading Wi-Fi connectivity, high-performance crypto acceleration and a rich set of peripherals, including ADCs, touch inputs, CAN, Ethernet and USB, so you can easily add features and functionality to your application.
- 32-bit 200 MHz MCU core with integrated Wi-Fi and advanced security
- Rich set of peripherals including ADCs, CAN, Touch, Ethernet and USB
- All-in-one fully-certified module saves time and money
Best-in-class security in one high-performance module!