Our Power over Ethernet (PoE) injectors/midspans and switches offer industry-leading solutions for any PoE application. This complete portfolio of PoE systems enables delivery of up to 90W of flexible and reliable power over the Ethernet network to WLAN access points, network cameras, IP telephones, IP cameras and other IP-based devices. Our vendor-agnostic solutions support a wide range of applications in a variety of indoor, outdoor and industrial environments.
Have you ever been asked or wondered when a PoE midspan would be an ideal solution to your network infrastructure? If switches are not enough for your application, typical scenarios for using midspans include:
- When an installed switch is non-PoE
- When a PoE switch is unable to deliver full power on all ports
- When you need to upgrade to achieve speeds up to 10 Gbps